2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EPIC® SIGNAL R 3.0 G1 Art. Nr. 00009894

Expand Table
1/5
International article number
EAN
Article number
ATN
Type
ART
Version
VER
Contacts
KON
Number of contacts
POL
Coding
CON
Fastening type
BEF
Weight
WG [g]
Package [pc]
VPE
1
2
3
4
4044773520729
00009371
ZYLIN R 3.0 G1
male
1 - 21
E-Part
6,5-16
Ø25mm (1x)
45.0
5
4044773518511
00009894
ZYLIN R 3.0 G1
male
1 - 26
E-Part
6,5-16
Ø25mm (1x)
45.0
5
4044773522327
00009057
ZYLIN R 3.0 G1
female
1 - 21
P-Part
6,5-16
Ø25mm (1x)
49.0
5
4044773522686
00009005
ZYLIN R 3.0 G1
female
1 - 26
P-Part
6,5-16
Ø25mm (1x)
55.0
5
Show compressed display (4 products)
Order number00009894
ShorttextSignal connectors
Latest change26.06.2025 14:09:39
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)
Material of the contactMessing
ColorSilber

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)
Material of the contact coatGold
Material of the contactMessing
ColorSilber

ECLASS 9.0

27-44-01-02 Circular connector (industrial connector)
Material of the contact coatGold
Material of the contactMessing
ColorSilber

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)
Material of contact surfaceGold

ETIM 6.0

EC002062 Sensor-actuator connector